ADV7401

PRODUCTION

10-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer

Part Models
3
1ku List Price
Starting From $21.73

Part Details

  • Four 10-bit ADCs sampling up to 140 MHz
  • 12 analog input channel mux & SCART fast blank support
  • Internal Anti-Alias Filters
  • NTSC/PAL/SECAM color standards support
  • 720p-/1080i-component HDTV support
  • Digitizes RGB graphics up to 1280 × 1024 @ 75 Hz (SXGA)
  • 525p-/625p-component progressive scan support
  • 24-bit digital input port supports data from DVI/HDMI Rx IC
  • Any-to-any, 3 × 3 color-space conversion matrix
  • Industrial temperature range (−40°C to +85°C)
  • 12-bit 4:4:4/8-bit 4:2:2 DDR pixel output interface
  • VBI data slicer (including TeleText)
ADV7401
10-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADV7401

ADV7401 Evaluation Board

Product Details

This page provides documentation and ordering information for the ADV7401 10-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer evaluation board.

EVAL-ADV7401
ADV7401 Evaluation Board

Latest Discussions

Recently Viewed