ADV7181D

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit, 10 channel Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer

Part Models
4
1ku List Price
Starting From $7.63

Part Details

  • Four 10-bit ADCs sampling up to 75 MHz
  • 10 analog input channels
  • SCART fast blank support
  • Internal antialiasing filters
  • NTSC, PAL, and SECAM color standards supported
  • 525p/625p component progressive scan supported
  • 720p/1080i component HDTV supported
  • Digitizes RGB graphics up to 1024 × 768 at 70 Hz (XGA)
  • 3 × 3 color space conversion matrix
  • Industrial temperature range: −40°C to +85°C
  • 12-bit 4:4:4 DDR, 8-/10-/16-/20-bit SDR pixel output interface
  • Programmable interrupt request output pin
  • Small package
  • Low pin count
  • Single front end for video and graphics
  • VBI data slicer (including teletext)
  • Qualified for automotive applications
ADV7181D
10-Bit, 10 channel Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer
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
EVAL-ADV7181D
ADV7181D Evaluation Board

Latest Discussions

Recently Viewed