ADT7312

RECOMMENDED FOR NEW DESIGNS

Automotive, ±1°C Accurate, 16-Bit, 175°C Digital SPI Temperature Sensor in Die Form

Part Details

  • Qualified for automotive applications
  • Temperature accuracy:
     ±1°C from −55°C to +175°C (2.7V to 3.3V)
    16-bit temperature resolution: 0.0078°C
    Fast first temperature conversion on power-up of 6 ms
  • Easy implementation:
    No temperature calibration or correction required
    No linearity correction required
  • Qualified for automotive applications
  • Wide operating ranges:
    Temperature range: −55°C to +175°C
    Voltage range: 2.7 V to 5.5 V
  • Programmable interrupts:
    Critical overtemperature interrupt
    Overtemperature/undertemperature interrupt
  • See datasheet for additional features
ADT7312
Automotive, ±1°C Accurate, 16-Bit, 175°C Digital SPI Temperature Sensor in Die Form