AD7400

PRODUCTION

Isolated Sigma-Delta Modulator

Part Models
3
1ku List Price
Starting From $3.81

Part Details

  • 10 MHz clock rate
  • Second-order modulator
  • 16 bits no missing codes
  • ±2 LSB INL typical at 16 bits
  • 3.5 µV/°C maximum offset drift
  • On-board digital isolator
  • On-board reference
  • Low power operation: 18 mA maximum at 5.25 V
  • −40°C to +105°C operating range
  • 16-lead SOIC package
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5000 V rms for 1 minute
    • IEC / CSA 62368-1
    • IEC / CSA 61010-1
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 645 V peak
AD7400
Isolated Sigma-Delta Modulator
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

EVAL-AD7400

AD7400 Evaluation Board

Product Details

The EVAL-AD7400EDZ is a fully featured evaluation Kit for the AD7400. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7400
AD7400 Evaluation Board

Latest Discussions

Recently Viewed