AD9656

RECOMMENDED FOR NEW DESIGNS

Quad, 16-Bit, 125 MSPS JESD204B 1.8 V Analog-to-Digital Converter

Part Models
2
1ku List Price
Starting From $331.61

Part Details

  • SNR = 79.9 dBFS at 16 MHz (VREF = 1.4 V) 
  • SNR = 78.1 dBFS at 64 MHz (VREF = 1.4 V) 
  • SFDR = 86 dBc to Nyquist (VREF = 1.4 V) 
  • JESD204B Subclass 1 coded serial digital outputs 
  • Flexible analog input range: 2.0 V p-p to 2.8 V p-p 
  • 1.8 V supply operation 
  • Low power: 197 mW per channel at 125 MSPS (two lanes) 
  • DNL = ±0.6 LSB (VREF = 1.4 V) 
  • INL = ±4.5 LSB (VREF = 1.4 V) 
  • 650 MHz analog input bandwidth, full power 
  • Serial port control 
    • Full chip and individual channel power-down modes 
    • Built-in and custom digital test pattern generation 
    • Multichip sync and clock divider 
    • Standby mode
AD9656
Quad, 16-Bit, 125 MSPS JESD204B 1.8 V Analog-to-Digital Converter
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
Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 1
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

Clock Generation Devices 1
AD9528 RECOMMENDED FOR NEW DESIGNS JESD204B/JESD204C Clock Generator with 14 LVDS/HSTL Outputs
Fully Differential Amplifiers 1
ADL5565 RECOMMENDED FOR NEW DESIGNS

6 GHz Ultrahigh Dynamic Range Differential Amplifier

Internal Power Switch Buck Regulators 1
ADP2108 PRODUCTION Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9656 AMI Model

Open Tool

Design Tool 1

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9656 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
EVAL-AD9656

AD9656 Evaluation Board

Features and Benefits

  • 6V 2A switching supply (such as CUI EPS060250UH-PHP-SZ) (optional)
  • 12V, 3 A switching power supply
  • Analog signal source and anti aliasing filter
  • Analog Clock source (if not using the on-board crystal)
  • PC running Windows
  • USB 2.0 port recommended (USB 1.1 compatible)
  • AD9656 Evaluation Board (AD9656EBZ)
  • HSC-ADC-EVALEZ Data Capture Board


Product Details

The AD9656EBZ is an evaluation board for the AD9656, quad 16-bit ADC. This reference design provides all of the support circuitry required to operate the devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALEZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9656.

The AD9656 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com

EVAL-AD9656
AD9656 Evaluation Board

Latest Discussions

Recently Viewed