ADE7880

PRODUCTION

Polyphase Multifunction Energy Metering IC with Harmonic Monitoring

Part Models
2
1ku List Price
Starting From $8.72

Part Details

  • Highly accurate; supports IEC 62053-21, IEC 62053-22, IEC 62053-23, EN 50470-1, EN 50470-3, ANSI C12.20, and IEEE1459 standards
  • Supports IEC 61000-4-7 Class I and II accuracy specification
  • Compatible with 3-phase, 3-wire or 4-wire (delta or wye), and other 3-phase services
  • Supplies rms, active, reactive and apparent powers, power factor, THD, and harmonic distortion of all harmonics within 2.8 KHz pass band on all phases
  • Supplies rms and harmonic distortions of all harmonics within 2.8 KHz pass band on neutral current
  • Less than 1% error in harmonic current and voltage rms, harmonic active and reactive powers over a dynamic range of 2000 to 1 at TA = 25°C
  • Supplies total (fundamental and harmonic) active and apparent energy and fundamental active/reactive energy on each phase and on the overall system
  • Less than 0.1% error in active and fundamental reactive energy over a dynamic range of 1000 to 1 at TA = 25°C
  • Less than 0.2% error in active and fundamental reactive energy over a dynamic range of 5000 to 1 at TA = 25°C
  • See data sheet for additional features
ADE7880
Polyphase Multifunction Energy Metering IC with Harmonic Monitoring
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 2
ADUM1250 PRODUCTION Hot Swappable Dual I2C Isolator
ADuM2250 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
Isolated RS-485 1
ADM2487E PRODUCTION 2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (500 kbps)
Micropower Voltage References 1
ADR280 PRODUCTION 1.2 V Ultralow Power High PSRR Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADE7880

ADE7880 Evaluation Board

Product Details

This page contains ordering information for ADE7880 evaluation kit. Evaluation kit includes ADE7880 evaluation board with USB interface, USB cable and PC software and documentation.

EVAL-ADE7880
ADE7880 Evaluation Board

Latest Discussions

Recently Viewed