ADE7816

PRODUCTION

Six Current, One voltage Channel Energy Metering IC

Part Models
2
1ku List Price
Starting From $5.97

Part Details

  • Measures active and reactive energy, sampled waveforms, current and voltage rms
  • 6 current input channels and 1 voltage channel
  • <0.1% error in active and reactive energy over a dynamic range of 1000:1
  • Supports current transformer and Rogowski coil sensors
  • Provides instantaneous current and voltage readings
  • Angle measurements on all 6 channels
  • 2 kHz bandwidth operation
  • Reference: 1.2 V (drift 10 ppm/°C typical) with external overdrive capability
  • Flexible I2C, SPI, and HSDC serial interfaces
ADE7816
Six Current, One voltage Channel Energy Metering IC
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
Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 2
ADuM2250 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
ADUM1250 PRODUCTION Hot Swappable Dual I2C Isolator
Isolated RS-485 1
ADM2487E PRODUCTION 2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (500 kbps)
Micropower Voltage References 1
ADR280 PRODUCTION 1.2 V Ultralow Power High PSRR Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADE7816

ADE7816 Evaluation Board

Product Details

The ADE7816 evaluation kit includes an evaluation board that allows the performance of the ADE7816 six channel energy measurement IC to be evaluated. The ADE7816 evaluation kit includes evaluation software, written in LabVIEW®, that provides access to the registers of the ADE7816 using a PC interface.

EVAL-ADE7816
ADE7816 Evaluation Board

Latest Discussions

Recently Viewed