ADE7753

PRODUCTION

Single Phase Multifunction Energy Metering IC with di/dt Input (Serial-Port Interface)

Part Models
2
1ku List Price
Starting From $2.70
Viewing:

Part Details

  • High accuracy; supports IEC 60687/61036/61268 and IEC 62053-21/62053-22/62053-23
  • On-chip digital integrator enables direct interface to current sensors with di/dt output
  • A PGA in the current channel allows direct interface to shunts and current transformers
  • Active, reactive, and apparent energy; sampled waveform; current and voltage rms
  • On-chip user programmable threshold for line voltage surge and SAG and PSU supervisory
  • Less than 0.1% error in active energy measurement over a dynamic range of 1000 to 1 at 25°C
  • Positive-only energy accumulation mode available
  • Digital calibration for power, phase, and input offset
  • On-chip temperature sensor (±3°C typical)
  • SPI® compatible serial interface
  • Pulse output with programmable frequency
  • Interrupt request pin (IRQ) and status register
ADE7753
Single Phase Multifunction Energy Metering IC with di/dt Input (Serial-Port Interface)
ADE7753 Functional Block Diagram ADE7753 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 3

Technical Articles 12

Association & Standard 17

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADE7953 PRODUCTION Single Phase Multifunction Metering IC with Neutral Current Measurement
ADE9153A RECOMMENDED FOR NEW DESIGNS Energy Metering IC with Autocalibration
ADE9153B NOT RECOMMENDED FOR NEW DESIGNS Energy Metering IC with Sensor Monitoring and Self-Calibration
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADE7753

ADE7753 Evaluation Board

Features and Benefits

  • Evaluation board is designed to be used together with accompanying software to implement a fully functional energy meter (watt-hour meter)
  • Easy connection of various external transducers via screw terminals
  • Easy modification of signal conditioning components using PCB sockets
  • LED indicators on logic outputs CF, ZX, SAG, and IRQ
  • Optically isolated data output connection to PC parallel port
  • Optically isolated frequency output (CF) to BNC
  • External reference option available for on-chip reference evaluation

Product Details

The evaluation board was designed so that the ADE7753 can be evaluated in the end application, i.e., watt-hour meter. Using the appropriate transducers on the current channel, e.g., di/dt sensor, CT, and shunt, the evaluation board can be connected to a test bench or high voltage (240 V rms) test circuit. An onboard resistor divider network provides the attenuation for the line voltage. This document also describes how the current transducers should be connected for the best performance. The ADE7753 has a built-in digital integrator that allows for simple interfacing with any di/dt sensor (such as the Rogowski coil).


The evaluation board (watt-hour meter) is configured and calibrated via the parallel port of a PC. The data interface between the evaluation board and the PC is fully isolated. Windows® based software is provided with the evaluation board so it can be configured quickly as an energy meter.


The evaluation board also functions as a standalone evaluation system, which can be incorporated easily into an existing system via a 25-way D-Sub connector.


The evaluation board requires two external 5 V power supplies (one is required for isolation purposes) and the appropriate current transducer.

EVAL-ADE7753
ADE7753 Evaluation Board

Latest Discussions

Recently Viewed