AD7142

PRODUCTION

Programmable Controller for Capacitance Touch Sensors

Part Models
4
1ku List Price
Starting From $1.66

Part Details

  • Programmable capacitance-to-digital converter
    36 ms update rate (@ maximum sequence length)
    Better than 1 fF resolution
    14 capacitance sensor input channels
    No external RC tuning components required
    Automatic conversion sequencer
  • On-chip automatic calibration logic
    Automatic compensation for environmental changes
    Automatic adaptive threshold and sensitivity levels
  • On-chip RAM to store calibration data
  • SPI®-compatible serial interface (AD7142)
  • I2C®-compatible serial interface (AD7142-1)
  • Separate VDRIVE level for serial interface
  • Interrupt output and GPIO
  • 32-lead, 5 mm x 5 mm LFCSP_VQ
  • 2.6 V to 3.6 V supply voltage
  • Low operating current
    Full power mode: less than 1 mA
    Low power mode: 50 μA
AD7142
Programmable Controller for Capacitance Touch Sensors
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed