ADAS3023

PRODUCTION

16-Bit, 8-Channel Simultaneous Sampling Data Acquisition System

Part Models
2
1ku List Price
Starting From $18.78

Part Details

  • Ease of use, 16-bit complete data acquisition system
  • Simultaneous sampling selection of 2, 4, 6, and 8 channels
  • Differential input voltage range: ±20.48 V maximum
  • High impedance 8-channel input: >500 MΩ
  • High input common-mode rejection: 95.0 dB
  • User-programmable input ranges
  • On-chip 4.096 V reference and buffer
  • No latency/pipeline delay (SAR architecture)
  • Serial 4-wire 1.8 V to 5 V SPI-/SPORT-compatible interface
  • 40-lead LFCSP package (6 mm × 6 mm): −40°C to +85°C
ADAS3023
16-Bit, 8-Channel Simultaneous Sampling Data Acquisition System
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
Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
AD8476 PRODUCTION Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
Internal Power Switch Boost Regulators 2
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
ADP1614 RECOMMENDED FOR NEW DESIGNS 650kHz/1.3 MHz, 4 A, Step-Up,PWM, DC-to-DC Switching Converter
Low Noise Op Amps (≤ 10nV/√Hz) 2
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

ADAS3023 FPGA Reference Design

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-ADAS3023

ADAS3023 Evaluation Kit

Product Details

The EVAL-ADAS3023EDZ is a fully featured evaluation Kit for the ADAS3023. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-ADAS3023
ADAS3023 Evaluation Kit

Reference Designs

Complete 5 V, Single-Supply, 8-Channel Data Acquisition Solution with Integrated PGIA
CN0201 Circuits from the lab

Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels

Features and Benefits

  • Complete 8-channel 16-bit DAS on a single chip
  • Industrial signal levels up to +/-10 V
  • Single Supply
CN0201
Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels

Latest Discussions

Recently Viewed