ADAS1256

RECOMMENDED FOR NEW DESIGNS

256-Channel, 16-Bit Charge-to-Digital AFE on Flex

Part Details

  • 256-channel, charge-to-digital converter
  • 16-bit resolution with no missing codes
  • Simultaneous sampling
  • User adjustable full-scale range up to 32pC
  • Down to 22 µs line time
  • Ultralow noise: 560 e at 2pC range
  • INL ±2.5lsb or 57.5ppm , ADC included
  • Multiple functional power modes: from 1mW/ch to 3mW/ch
  • Multiple sleep and power modes down to 0.005mW/ch
  • Capable of measuring electron or hole collected charge
  • See data sheet for additional features
ADAS1256
256-Channel, 16-Bit Charge-to-Digital AFE on Flex
Ask a Question

Documentation

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). Please send your project details, company information and contact by e-mail to ADAS@analog.com.

Please contact the ADC Development Group for additional technical information.

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.
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
No discussions on ADAS1256 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed