ADAS1131

NOT RECOMMENDED FOR NEW DESIGNS

256-Channel, 24-Bit Current-to-Digital ADC Module

Part Details

  • 256-channel, current-to-digital converter module
  • Up to 24-bit resolution
  • Variable integration time
    • Fastest integration time: 11.656 kSPS (86 μs) at 20-bit resolution
  • Low power dissipation: 3 mW per channel at any throughput
  • Integral linearity
    • ±0.015% of reading ±0.4 ppm of FSR: single channel active
    • ±0.050% of reading ±1.0 ppm of FSR: all channels active
  • Very low noise
  • Simultaneous sampling
    • No dead time, no loss of charge, 100% charge collection
  • User adjustable full-scale range
  • On-board temperature sensor and reference buffer
  • 15 mm × 15 mm, CSP_BGA package
  • Simple printed circuit board (PCB) design
    • Integrated capacitors for supply and reference decoupling
    • 0.80 mm pitch BGA allows low cost PCB technology
  • Support tools
    • Evaluation board
    • Reference design with reference layout
    • FPGA Verilog code 

ADAS1131
256-Channel, 24-Bit Current-to-Digital ADC Module
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). Please send your project details, company information and contact by e-mail to ADAS@analog.com.

Please contact the ADC Development Group for additional technical information.

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.