ADAS1128

PRODUCTION

128 Channel, 24-Bit Current to Digital ADC

Part Details

  • 128-channel, low level current-to-digital converter
  • Up to 24-bit resolution
  • Up to 19.7 kSPS (50.7 μs integration time)
  • Simultaneous sampling
  • No dead time, no loss of charge
  • Ultralow noise (down to 0.4 fC [2500e−])
  • User-adjustable full-scale range
  • INL: ±0.025% of reading ±0.75 ppm of FSR
  • See data sheet for additional information
ADAS1128

128 Channel, 24-Bit Current to Digital ADC

Ask a Question

Documentation

Data Sheet 1

Technical Articles 2

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). Please send your project details, company information and contact by e-mail to ADAS@analog.com.

Please contact the ADC Development Group for additional technical information.

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed