AD9674

RECOMMENDED FOR NEW DESIGNS

Octal Ultrasound AFE

Part Models
1
1ku List Price
Starting From $79.61

Part Details

  • 8 channels of LNA, VGA, AAF, ADC, and digital RF decimator
    • Low power: 150 mW per channel, TGC mode, 40 MSPS; 62.5 mW per channel, CW mode; <30 mW in power-down
    • Time gain compensation (TGC) channel input referred noise: 0.82 nV/√Hz, maximum gain
    • Flexible power-down modes
    • Fast recovery from low power standby mode: <2 μs
  • Low noise preamplifier (LNA)
    • Input referred noise voltage: 0.78 nV/√Hz, gain = 21.6 dB
    • Programmable gain: 15.6 dB/17.9 dB/21.6 dB
    • 0.1 dB compression: 1.00 V p-p/0.75 V p-p/0.45 V p-p
    • Flexible active input impedance matching
  • Variable gain amplifier (VGA)
    • Attenuator range: 45 dB, linear in dB gain control
    • Postamplifier gain (PGA): 21 dB/24 dB/27 dB/30 dB
  • See data sheet for additional features
AD9674
Octal Ultrasound AFE
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
Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 5
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
ADCLK846 RECOMMENDED FOR NEW DESIGNS 1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD9670

AD9670 Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the AD9670
  • PC software for controlling the AD9670 via a USB interface

Product Details

The AD9670EBZ evaluation board assists in evaluating all features of the AD9670 octal ultrasound analog front end (AFE) device. The AD9670 is low cost, low power, compact, and easy to use with medical ultrasound applications. The device provides eight voltage gain amplifier (VGA) channels, each with a low noise amplifier (LNA), a continuous wave (CW) harmonic rejection I/Q demodulator with programmable phase rotation, an antialiasing filter, an analog-to-digital converter (ADC), and a digital demodulator and decimator for both data processing and bandwidth reduction.

The evaluation board provides eight Subminiature Version A (SMA) connector inputs for all eight AD9670 channels. The evaluation board mates with a field-programmable gate array (FPGA) data capture board (HSC-ADC-EVALCZ) that enables data capture through a USB connection to a computer.

The SPIController software provides flexible configuration of the AD9670 and the VisualAnalog® software offers powerful data capture and signal analysis tools.

EVAL-AD9670
AD9670 Evaluation Board

Latest Discussions

Recently Viewed