AD9670

RECOMMENDED FOR NEW DESIGNS

Octal Ultrasound AFE With Digital Demodulator

Part Models
1
1ku List Price
Starting From $88.60

Part Details

  • 8 channels of LNA, VGA, antialiasing filter, ADC, and digital demodulator/decimator
    • Low power
      150 mW per channel, time gain compensation (TGC) mode, 40 MSPS
      62.5 mW per channel, continuous wave (CW) mode; <30 mW in power-down mode
    • 10 mm × 10 mm, 144-ball CSP_BGA
  • TGC channel, input referred noise voltage: 0.82 nV/√Hz, maximum gain
  • Flexible power-down modes
  • Fast recovery from low power standby mode: <2 μs
  • Low noise preamplifier (LNA)
    • Input noise voltage: 0.78 nV/√Hz, gain = 21.6 dB
    • Programmable gain: 15.6 dB/17.9 dB/21.6 dB
    • 0.1 dB input compression point: 1.00 V p-p/0.75 V p-p/ 0.45 V p-p
    • Flexible active input impedance matching
  • See data sheet for additional features
AD9670
Octal Ultrasound AFE With Digital Demodulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 5
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
ADCLK846 RECOMMENDED FOR NEW DESIGNS 1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD9670

AD9670 Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the AD9670
  • PC software for controlling the AD9670 via a USB interface

Product Details

The AD9670EBZ evaluation board assists in evaluating all features of the AD9670 octal ultrasound analog front end (AFE) device. The AD9670 is low cost, low power, compact, and easy to use with medical ultrasound applications. The device provides eight voltage gain amplifier (VGA) channels, each with a low noise amplifier (LNA), a continuous wave (CW) harmonic rejection I/Q demodulator with programmable phase rotation, an antialiasing filter, an analog-to-digital converter (ADC), and a digital demodulator and decimator for both data processing and bandwidth reduction.

The evaluation board provides eight Subminiature Version A (SMA) connector inputs for all eight AD9670 channels. The evaluation board mates with a field-programmable gate array (FPGA) data capture board (HSC-ADC-EVALCZ) that enables data capture through a USB connection to a computer.

The SPIController software provides flexible configuration of the AD9670 and the VisualAnalog® software offers powerful data capture and signal analysis tools.

EVAL-AD9670
AD9670 Evaluation Board

Latest Discussions

Recently Viewed