AD9642

RECOMMENDED FOR NEW DESIGNS

14-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter (ADC)

Part Models
6
1ku List Price
Starting From $49.31

Part Details

  • SNR = 71.0 dBFS at 185 MHz AIN and 250 MSPS
  • SFDR = 83 dBc at 185 MHz AIN and 250 MSPS
  • −152.0 dBFS/Hz input noise at 200 MHz, −1 dBFS AIN, 250 MSPS
  • Total power consumption:
    390 mW at 250 MSPS
  • 1.8 V supply voltages
  • LVDS (ANSI-644 levels) outputs
  • Integer 1-to-8 input clock divider (625 MHz maximum input)
  • Sample rates of up to 250 MSPS
  • IF sampling frequencies of up to 350 MHz
  • Internal ADC voltage reference
  • Flexible analog input range 1.4 Vp-p to 2.0 V p-p (1.75 Vp-p nominal)
  • See data sheet for additional features
AD9642
14-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter (ADC)
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
Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 6
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

S-Parameter 1

AD9642 IBIS Model 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD9642 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

EVAL-AD9642

AD9642 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9642/AD9634/AD6672
  • SPI interface for setup and control
  • External or AD9523 clocking option
  • Balun/transformer or amplifier input drive option
  • LDO regulator power supply
  • VisualAnalog and SPI controller software interfaces

Product Details

The AD9642, AD9634, and AD6672 evaluation board, which provides all of the support circuitry required to operate the AD9642, AD9634, and AD6672 in their various modes and configurations. The application software used to interface with the devices is also described.

The AD9642, AD9634, and AD6672 data sheets provide additional information and should be consulted when using the evaluation board. All documents and software tools are available at http://www.analog.com/fifo. For additional information or questions, send an email to highspeed.converters@analog.com.

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9642
AD9642 Evaluation Board
HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit

Reference Designs

14-Bit, 250 MSPS Wideband Receiver Front End
CN0279 Circuits from the lab

High IF Sampling Receiver Front End with Band-Pass Filter

Features and Benefits

  • High IF Sampling Receiver
  • 127MHz Bandpass filter
  • SNR = 71.7dBFS, SFDR = 92dBc
CN0279
High IF Sampling Receiver Front End with Band-Pass Filter

Latest Discussions

Recently Viewed