AD9635

RECOMMENDED FOR NEW DESIGNS

Dual, 12-Bit, 80 MSPS/125 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter

Part Models
4
1ku List Price
Starting From $24.00

Part Details

  • 1.8 V supply operation
  • Low power: 115 mW per channel at 125 MSPS with scalable power options
  • SNR = 71 dBFS (to Nyquist)
  • SFDR = 93 dBc at 70 MHz
  • DNL = −0.1 LSB to +0.2 LSB (typical); INL = ±0.4 LSB (typical)
  • Serial LVDS (ANSI-644, default) and low power, reduced range option (similar to IEEE 1596.3)
  • 650 MHz full power analog bandwidth
  • 2 V p-p input voltage range
  • Serial port control
    • Full chip and individual channel power-down modes
    • Flexible bit orientation
    • Built-in and custom digital test pattern generation
    • Clock divider
    • Programmable output clock and data alignment
    • Programmable output resolution
    • Standby mode

AD9635
Dual, 12-Bit, 80 MSPS/125 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter
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
Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 1
AD9508 RECOMMENDED FOR NEW DESIGNS 1.65 GHz Clock Fanout Buffer with Output Dividers and Delay Adjust
Clock Generation Devices 6
AD9516-4 RECOMMENDED FOR NEW DESIGNS 14-Output Clock Generator with Integrated 1.6 GHz VCO
AD9517-4 RECOMMENDED FOR NEW DESIGNS 12-Output Clock Generator with Integrated 1.6 GHz VCO
AD9518-4 RECOMMENDED FOR NEW DESIGNS 6-Output Clock Generator with Integrated 1.6 GHz VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9635 IBIS Model 1

S-Parameter 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9635 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
EVAL-AD9635

AD9635 Evalution Board

Product Details

The AD9635-125EBZ is an evaluation board for the AD9635, dual 12-bit ADC. This reference design provides all of the support circuitry required to operate the devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALC data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9635.

 

The AD9635 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

EVAL-AD9635
AD9635 Evalution Board

Latest Discussions

Recently Viewed