AD9286

RECOMMENDED FOR NEW DESIGNS

8-Bit, 500 MSPS, 1.8 V Analog-to-Digital Converter (ADC)

Part Models
2
1ku List Price
Starting From $46.22
Viewing:

Part Details

  • Single 1.8 V supply operation
  • SNR: 49.3 dBFS at 200 MHz input at 500 MSPS
  • SFDR: 65 dBc at 200 MHz input at 500 MSPS
  • Low power: 315 mW at 500 MSPS
  • On-chip interleaved clocking
  • On-chip reference and track-and-hold
  • 1.2 V p-p analog input range for each channel
  • Differential input with 500 MHz bandwidth
  • LVDS-compliant digital output
  • On-chip voltage reference and sample-and-hold circuit
  • DNL: ±0.2 LSB
  • Serial port control options
    • Interleaved clock timing adjustment
    • Offset binary, Gray code, or twos complement data format
    • Optional clock duty cycle stabilizer
    • Built-in selectable digital test pattern generation
  • Pin-programmable power-down function
  • Available in 48-lead LFCSP
AD9286
8-Bit, 500 MSPS, 1.8 V Analog-to-Digital Converter (ADC)
AD9286-FBL AD9286 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 5
AD9523 NOT RECOMMENDED FOR NEW DESIGNS 14-Output, Low Jitter Clock generator
AD9524 NOT RECOMMENDED FOR NEW DESIGNS 6 Output, Dual Loop Clock Generator
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9511 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
Fully Differential Amplifiers 2
ADL5561 RECOMMENDED FOR NEW DESIGNS

2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Evaluation Kits

eval board
EVAL-AD9286

AD9286 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9286
  • SPI interface for setup and control
  • Support LVDS output mode option
  • External or on-board oscillator options
  • Balun/transformer or amplifier input drive options
  • Switching power supply
  • VisualAnalog™and SPIController software interfaces

Product Details

The AD9286-500EBZ is an evaluation board for the AD9286, 8-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9286.

The AD9286 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com

EVAL-AD9286
AD9286 Evaluation Board
AD9286 Evaluation Board - Angle View AD9286 Evaluation Board - Top View AD9286 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed