AD9249
RECOMMENDED FOR NEW DESIGNS16 Channel 14-Bit, 65 MSPS, Serial LVDS, 1.8 V A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $146.19
Part Details
- Low power
16 ADC channels integrated into 1 package
58 mW per channel at 65 MSPS with scalable power options
35 mW per channel at 20 MSPS - SNR: 75 dBFS (to Nyquist); SFDR: 90 dBc (to Nyquist)
- DNL: ±0.6 LSB (typical); INL: ±0.9 LSB (typical)
- Serial LVDS (ANSI-644, default)
Low power, reduced signal option (similar to IEEE 1596.3) - Data and frame clock outputs
- 650 MHz full power analog bandwidth
- 2 Vp-p input voltage range
- 1.8 V supply operation
- See datasheet for additional features
The AD9249 is a 16-channel, 14-bit, 65 MSPS analog-to-digital converter (ADC) with an on-chip sample-and-hold circuit that is designed for low cost, low power, small size, and ease of use. The device operates at a conversion rate of up to 65 MSPS and is optimized for outstanding dynamic performance and low power in applications where a small package size is critical.
The ADC requires a single 1.8 V power supply and an LVPECL-/ CMOS-/LVDS-compatible sample rate clock for full performance operation. No external reference or driver components are required for many applications.
The AD9249 automatically multiplies the sample rate clock for the appropriate LVDS serial data rate. Data clock outputs (DCO±1, DCO±2) for capturing data on the output and frame clock outputs (FCO±1, FCO±2) for signaling a new output byte are provided. Individual channel power-down is supported, and the device typically consumes less than 2 mW when all channels are disabled.
The ADC contains several features designed to maximize flexibility and minimize system cost, such as programmable clock and data alignment and programmable digital test pattern generation.
The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user-defined test patterns entered via the serial port interface (SPI).
The AD9249 is available in an RoHS-compliant, 144-ball CSP-BGA. It is specified over the industrial temperature range of −40°C to +85°C. This product is protected by a U.S. patent.
PRODUCT HIGHLIGHTS
- Small Footprint. Sixteen ADCs are contained in a small, 10 mm × 10 mm package.
- Low Power of 35 mW/Channel at 20 MSPS with scalable power options.
- Ease of Use. Data clock outputs (DCO±1, DCO±2) operate at frequencies of up to 455 MHz and support double data rate (DDR) operation.
- User Flexibility. SPI control offers a wide range of flexible features to meet specific system requirements.
APPLICATIONS
- Medical imaging
- Communications receivers
- Multichannel data acquisition
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9249BBCZ-65 | 144-Ball CSPBGA (10mm x 10mm x 1.7mm) | ||
AD9249BBCZRL7-65 | 144-Ball CSPBGA (10mm x 10mm x 1.7mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Distribution Devices 1 | ||
AD9508 | RECOMMENDED FOR NEW DESIGNS | 1.65 GHz Clock Fanout Buffer with Output Dividers and Delay Adjust |
Clock Generation Devices 1 | ||
AD9516-3 | RECOMMENDED FOR NEW DESIGNS | 14-Output Clock Generator with Integrated 2.0 GHz VCO |
Fully Differential Amplifiers 1 | ||
ADL5565 | RECOMMENDED FOR NEW DESIGNS |
6 GHz Ultrahigh Dynamic Range Differential Amplifier |
Internal Power Switch Buck Regulators 1 | ||
ADP2108 | PRODUCTION | Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter |
Low Input Bias Current Op Amps (≤100 pA) 1 | ||
AD822 | PRODUCTION | Single-Supply, Rail-to-Rail Low Power FET-Input Dual Op Amp |
Positive Linear Regulators (LDO) 1 | ||
ADP1706 | PRODUCTION | 1 A, Low Dropout, CMOS Linear Regulator |
Single-Ended to Differential Amplifiers 1 | ||
ADA4930-1 | RECOMMENDED FOR NEW DESIGNS |
Ultralow Noise Drivers for Low Voltage ADCs |
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open Tool