AD9203

PRODUCTION

10-Bit, 40 MSPS, Low-Power Analog-to-Digital Converter

Part Models
4
1ku List Price
Starting From $7.10

Part Details

  • Power Dissipation: 74 mW (3 V Supply, 40 MSPS)
  • ENOB: 9.5 at fIN = 20 MHz
  • Operation Between 2.7 V to 3.6 V Supply
  • Input Range: 1 to 2 VP-P differential or single-ended
  • Differential Linearity: ±0.25 LSB
  • Adjustable On-Chip Voltage Reference
  • Power-Down (Standby) Mode, 0.65 mW
  • Adjustable Power Consumption
  • IF Under-Sampling Beyond 130 MHz
  • Out of Range Indicator
  • Two's Complement or Straight 
  • Binary Output
  • Internal Clamp Circuit
  • Qualified for automotive applications
    Download AD9203W Data Sheet
AD9203
10-Bit, 40 MSPS, Low-Power Analog-to-Digital Converter
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
AD9203 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

Recently Viewed