AD7986

PRODUCTION

18-Bit, 2 MSPS PulSAR 15 mW ADC in QFN

Part Models
2
1ku List Price
Starting From $22.97

Part Details

  • 18-bit resolution with no missing codes
  • Throughput: 2 MSPS (TURBO = high), 1.5 MSPS (TURBO = low)
  • Low power dissipation
    • 15 mW at 2 MSPS, with external reference
    • 26 mW at 2 MSPS with internal reference
  • INL: ±1 LSB typical, ±2.5 LSB maximum
  • SNR
    • 95.5 dB, with on-chip reference
    • 97.0 dB, with external reference
  • 4.096 V internal reference: typical drift of 10 ppm/°C
  • True differential analog input voltage range: ±VREF
    • 0 V to VREF with VREF up to 5.0 V
    • Allows use of any input range
  • See data sheet for additional features
AD7986
18-Bit, 2 MSPS PulSAR 15 mW ADC in QFN
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
Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
AD8476 PRODUCTION Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
Low Input Bias Current Op Amps (≤100 pA) 2
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4610-2 RECOMMENDED FOR NEW DESIGNS Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 1
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1


Evaluation Kits

EVAL-AD7986

AD7986 Evaluation Board

Product Details

The EVAL-AD7986FMCZ is a fully featured evaluation kit for the AD7986. This board operates in conjunction with the system development platform board, EVAL-SDP-CH1Z. When operated with the system development platform board, software is provided enabling the user to perform detailed analysis of the performance of the ADC. This software has an accompanying user guide describing the operation and set up of the evaluation board when operated with the system development platform board.

EVAL-AD7986
AD7986 Evaluation Board

Latest Discussions

Recently Viewed