AD7985

PRODUCTION

16-Bit, 2.5 MSPS PulSAR 11 mW ADC in QFN

Part Models
2
1ku List Price
Starting From $18.85

Part Details

  • 16-bit resolution with no missing codes
  • Throughput: 2.5 MSPS (TURBO high), 2.0 MSPS (TURBO low)
  • Low power dissipation
    • 15.5 mW at 2.5 MSPS, with external reference
    • 28 mW at 2.5 MSPS, with internal reference
  • INL: ±0.7 LSB typical, ±1.5 LSB maximum
  • SNR
    • 88.5 dB, with on-chip reference
    • 90 dB, with external reference
  • 4.096 V internal reference: typical drift of ±10 ppm/°C
  • Pseudo differential analog input voltage range
    • 0 V to VREF with VREF up to 5.0 V
    • Allows use of any input range
  • See data sheet for additional features
AD7985
16-Bit, 2.5 MSPS PulSAR 11 mW ADC in QFN
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 2
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1


Evaluation Kits

EVAL-AD7985

AD7985 Evaluation Board

Product Details

The EVAL-AD7985FMCZ is a fully featured evaluation kit for the AD7985. This board operates in conjunction with the system development platform board, EVAL-SDP-CH1Z. When operated with the system development platform board, software is provided enabling the user to perform detailed analysis of the performance of the ADC. This software has an accompanying user guide describing the operation and set up of the evaluation board when operated with the system development platform board.

EVAL-AD7985
AD7985 Evaluation Board

Latest Discussions

Recently Viewed