AD7961

PRODUCTION

16-Bit, 5 MSPS PULSAR® Differential ADC

Part Models
2
1ku List Price
Starting From $23.26

Part Details

  • Throughput: 5 MSPS
  • 16-bit resolution with no missing codes
  • SNR: 95.5 dB
  • INL: ±0.2 LSB
  • DNL: ±0.14 LSB
  • Internal reference buffer
  • Low power dissipation (39 mW)
  • SAR architecture
  • External Reference Options
  • Serial LVDS interface
  • 32-lead, 5mm × 5mm LFCSP (QFN)
  • See datasheet for further details
AD7961
16-Bit, 5 MSPS PULSAR® Differential ADC
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 1
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Positive Linear Regulators (LDO) 7
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

AD7961Wiki : FMC Card & Xilinx Reference Design

Open Tool

IBIS Model 1


Evaluation Kits

EVAL-AD7961

AD7961 Evaluation Kit

Product Details

The EVAL-AD7961FMCZ is a fully featured evaluation Kit designed to demonstrate the performance of the low power 16-bit,5 MSPS PulSAR® Differential ADC AD7961. This board operates in conjunction with the System Demonstration Platform (SDP) board, EVAL-SDP-CH1Z . The evaluation software is provided to enable the user to perform detailed analysis of the AD7961's performance. The technical user guide includes the detailed description of the operation and set up of the evaluation board and software when operated with the System Demonstration Platform board.

EVAL-AD7961
AD7961 Evaluation Kit

Latest Discussions

Recently Viewed