AD7960

PRODUCTION

18-Bit, 5 MSPS PULSAR® Differential ADC

Part Models
2
1ku List Price
Starting From $34.34

Part Details

  • Throughput: 5 MSPS
  • 18-bit resolution with no missing codes
  • SNR 99 dB
  • INL +/-0.8 LSB
  • DNL +/-0.5 LSB
  • True differential analog input voltage range: ±4.096 V or ±5 V
  • Low power dissipation (39 mW)
  • SAR architecture
  • External reference options
  • Serial LVDS interface
  • 32-lead, 5mm × 5mm LFCSP (QFN)
  • See datasheet for more details
AD7960
18-Bit, 5 MSPS PULSAR® Differential ADC
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 1
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Positive Linear Regulators (LDO) 7
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Design Tool 1

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD7960

AD7960 Evaluation Kit

Product Details

The EVAL-AD7960FMCZ is a fully featured evaluation Kit designed to demonstrate the performance of the low power 18-bit,5 MSPS PulSAR® Differential ADC AD7960. This board operates in conjunction with the System Demonstration Platform (SDP) board, EVAL-SDP-CH1Z . The evaluation software is provided to enable the user to perform detailed analysis of the AD7960's performance. The technical user guide includes the detailed description of the operation and set up of the evaluation board and software when operated with the System Demonstration Platform board.

EVAL-AD7960
AD7960 Evaluation Kit

Reference Designs

18-Bit, 5 MSPS Signal Chain
CN0277 Circuits from the lab

18-Bit, 5 MSPS, Data Acquisition System Optimized for AC Performance

Features and Benefits

  • 18-bit, 5MSPS Data Acquisition
  • Low Power
  • LVDS Outputs
EVAL-AD7960FMCZ and EVAL-SDP-CH1Z Isolated with ADN4651 EVAL-CN0388-FMCZ Interposer
CN0388 Circuits from the lab

Isolated 600 Mbps, LVDS, 18-Bit, 5 MSPS Data Acquisition System

Features and Benefits

  • 18-bit, 5MSPS Data Acquisition System 
  • Isolated LVDS Output 
  • 600Mbps Serial Data Capability 

CN0277
18-Bit, 5 MSPS, Data Acquisition System Optimized for AC Performance
CN0388
Isolated 600 Mbps, LVDS, 18-Bit, 5 MSPS Data Acquisition System

Latest Discussions

Recently Viewed