AD7903

PRODUCTION

Dual Differential 16-Bit, 1 MSPS PulSAR 12.0 mW in QSOP

Part Models
2
1ku List Price
Starting From $17.66

Part Details

  • 16-bit resolution with no missing codes
  • Throughput: 1 MSPS
  • Low power dissipation
    7.0 mW at 1 MSPS (VDD1 and VDD2 only)
    12.0 mW at 1 MSPS (total)
    140 µW at 10 kSPS
  • INL: ±0.5 LSB typical, ±2.0 LSB maximum
  • True differential analog input range: ±VREF
    0 V to VREF with VREF between 2.4 V to 5.1 V
    Allows use of any input range
    Easy to drive with the ADA4941-1
  • SINAD: 93.5 dB at 1 kHz
  • THD: −112 dB at 1 kHz
  • No pipeline delay
  • Single-supply 2.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
  • Serial interface SPI/QSPI/MICROWIRE/DSP compatible
  • 20-lead QSOP package
  • Wide operating temperature range: −40°C to +125°C
AD7903
Dual Differential 16-Bit, 1 MSPS PulSAR 12.0 mW in QSOP
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD7903

AD7903 Evaluation Board

Product Details

The EVAL-AD7903SDZ is an evaluation board designed to demonstrate the low power AD7903 performance and to provide an easy to understand interface for a variety of system applications. The AD7903 is a dual differential 16-bit, 1 MSPS PulSAR® ADC. A full description of the AD7903 is available in the AD7903 data sheet and should be consulted when using this evaluation board.

The evaluation board is ideal for use with the Analog Devices, Inc., system demonstration platform (SDP) board, EVAL-SDP-CB1Z. The evaluation board interfaces to the SDP board via a 120-pin connector. SMA Connectors J6, J7, J10, and J15 are provided to connect a low noise analog signal source.

 

The user PC software executable controls the evaluation board over the USB through the SDP board, EVAL-SDP-CB1Z.

 

On-board components include the following:

ADR435: high precision, buffered band gap 5.0 V reference

AD8031: reference buffer

ADA4841-1: signal conditioning circuit with op amps

ADP7104 and ADP2301: regulators to derive necessary voltage levels on board

EVAL-AD7903
AD7903 Evaluation Board

Reference Designs

Simplified Receiver Subsystem for Magnitude and Phase Measurements
CN0374 Circuits from the lab

RF-to-Bits Solution Offers Precise Phase and Magnitude Data to 6 GHz

Features and Benefits

  • Precise Magnitude and Phase Measurements to 6GHz
  • Small PCB Footprint
CN0374
RF-to-Bits Solution Offers Precise Phase and Magnitude Data to 6 GHz

Latest Discussions

Recently Viewed