AD7783
PRODUCTIONRead-Only, Pin-Configured, 24-bit Sigma-Delta ADC with Excitation Current Sources
- Part Models
- 2
- 1ku List Price
- Starting From $5.45
Part Details
-
ON-CHIP FUNCTIONS
- Rail-to-Rail Input Buffer and PGA
- Master or Slave Mode of Operation
- Slave Mode
3-Wire Serial
SPI®, QSPI™, MICROWIRE™, and DSP-Compatible
Schmitt Trigger on SCLK - Specified for Single 3 V and 5 V Operation
- Normal: 1.3 mA @ 3 V
- Power-Down: 9 µA
- Single-Channel, 24-Bit Σ-Δ ADC
- Pin Configurable (No Programmable Registers)
ISOURCE Select™
Pin Programmable Input Ranges (±2.56 V or
±160 mV) - Fixed 19.79 Hz Update Rate
- Simultaneous 50 Hz and 60 Hz Rejection
- 24-Bit No Missing Codes
- 18.5-Bit p-p Resolution (±2.56 V Range)
- 16.5-Bit p-p Resolution (±160 mV Range)
The AD7783 is a complete analog front end for low frequency measurement applications. The 24-bit sigma-delta ADC contains one fully differential input channel that can be configured with a gain of 1 or 16 allowing full-scale input signal ranges of ±2.56 V or ±160 mV from a +2.5 V differential reference input. It also contains two 200 mA integrated current sources.
The AD7783 has an extremely simple, read-only digital interface that can be operated in master mode or slave mode. There are no on-chip registers to be programmed. The input signal range and current source selection are configured using two external pins.
The device operates from a 32.768 kHz crystal with an on-chip PLL generating the required internal operating frequency. The output data rate from the part is fixed via the master clock at 19.79 Hz and provides simultaneous 50 Hz and 60 Hz rejection at this update rate. At this update rate, 18-bit p-p resolution can be obtained.
The part operates from a single 3 V or 5 V supply. When operating from 3 V supplies, the power dissipation for the part is 3.9 mW. The AD7783 is available in a 16-lead TSSOP.
Another part in the AD778x family is the AD7782. It is similar to the AD7783 except it has no integrated current sources and two differential input channels.
APPLICATIONS
- Sensor Measurement
- Industrial Process Control
- Temperature Measurement
- Pressure Measurement
- Weigh Scales
- Portable Instrumentation
Documentation
Data Sheet 1
Application Note 10
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7783BRUZ | 16-Lead TSSOP | ||
AD7783BRUZ-REEL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD7783BRUZ | PRODUCTION | |
AD7783BRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open ToolEvaluation Kits
Latest Discussions
No discussions on AD7783 yet. Have something to say?
Start a Discussion on EngineerZone®