AD7718

PRODUCTION

24-Bit, 8/10-Channel, Low Voltage, Low Power, Sigma Delta ADC

Part Models
5
1ku List Price
Starting From $6.43

Part Details

  • 8-/10-Channel, High Resolution Σ-Δ ADCs
  • 24-Bit Resolution
  • Factory-Calibrated
  • Single Conversion Cycle Setting
  • Programmable Gain Front End
  • Simultaneous 50 Hz and 60 Hz Rejection
  • VREF Select ™ Allows Absolute and Ratiometric Measurement Capability
  • Operation Can Be Optimized for
    - Analog Performance (CHOP = 0) or - Channel Throughput (CHOP = 1)
AD7718
24-Bit, 8/10-Channel, Low Voltage, Low Power, Sigma Delta ADC
Ask a Question

Documentation

Data Sheet 1

Application Note 15

Technical Articles 4

Evaluation Design File 1

Learn More

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 3
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
ADUM5403 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (1/3 channel directionality)
Series Voltage References 2
REF43 NOT RECOMMENDED FOR NEW DESIGNS +2.5V Low Power Precision Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD7718 IBIS Model 2


Evaluation Kits

EVAL-AD7718

AD7718 Evaluation Board

Product Details

The EVAL-AD7718EBZ is a fully featured evaluation Board for the AD7718. The evaluation board can be connected to a PC via the parallel port. Software is provided enabling the user to perform detailed analysis of the ADC's performance.

EVAL-AD7718
AD7718 Evaluation Board

Latest Discussions

Recently Viewed