AD7715

PRODUCTION

3 V/5 V, 450 µA, 16-Bit, Sigma-Delta ADC

Part Models
10
1ku List Price
Starting From $7.97

Part Details

  • Charge-balancing ADC
    16-bits no missing codes
    0.0015% nonlinearity
  • Programmable gain front end
    Gains of 1, 2, 32 and 128
    Differential input capability
  • Three-wire serial interface
  • Ability to buffer the analog input
  • SPI-, QSPI-, MICROWIRE-, and DSP-compatible
  • 3 V (AD7715-3) or 5 V (AD7715-5) operation
  • Low supply current: 450 μA maximum @ 3 V supplies
  • Low-pass filter with programmable output update
  • 16-lead SOIC/PDIP/TSSOP
AD7715
3 V/5 V, 450 µA, 16-Bit, Sigma-Delta ADC
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
Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Latest Discussions

Recently Viewed