AD7711

PRODUCTION

CMOS, 24-Bit Sigma-Delta, Signal Conditioning ADC with Matched RTD Excitation Currents

Part Models
7
1ku List Price
Starting From $31.42

Part Details

  • Charge-Balancing ADC
    24 Bits, No Missing Codes
    ±0.0015% Nonlinearity
  • 2-Channel Programmable Gain Front End
    Gains from 1 to 128
    1 Differential Input
    1 Single-Ended Input
  • Low-Pass Filter with Programmable Filter Cutoffs
  • Ability to Read/Write Calibration Coefficients
  • RTD Excitation Current Sources
  • Bidirectional Microcontroller Serial Interface
  • Internal/External Reference Option
  • Single- or Dual-Supply Operation
  • Low Power (25 mW typ) with Power-Down Mode (7 mW typ)
AD7711
CMOS, 24-Bit Sigma-Delta, Signal Conditioning ADC with Matched RTD Excitation Currents
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
Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Latest Discussions

Recently Viewed