AD7694

PRODUCTION

250 kSPS 16-BIT PulSAR® A/D Converter in µSOIC

Part Models
4
1ku List Price
Starting From $10.32

Part Details

  • 16 Bits Resolution
  • Throughput: 250 kSPS
  • INL: ±4 LSB Max
  • Power Dissipation:
    800 µA @ 5V/100 kSPS
    540 µA @ 2.7V/100 kSPS
  • Pseudo-Differential Analog Input Range: 0 V to VREF with VREF up to VDD
  • S/(N+D): 92 dB @ 20 kHz
  • No Pipeline Delay
  • Single Supply Operation 2.7 V or 5 V
  • Serial Interface SPI®/QSPI/µWire/DSP compatible
  • µSOIC Package (µSO8)
  • Improved 2nd Source of LTC1864 and LTC1864L
AD7694
250 kSPS 16-BIT PulSAR® A/D Converter in µSOIC
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD7694

AD7694 Evaluation Kit

Product Details

The EVAL-AD7694SDZ is a fully featured evaluation kit for the AD7694. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

EVAL-AD7694
AD7694 Evaluation Kit

Latest Discussions

Recently Viewed