AD7656A

PRODUCTION

250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC

Part Models
2
1ku List Price
Starting From $14.66

Part Details

  • 6 independent analog-to-digital converters (ADCs)
  • True bipolar analog inputs
  • Pin-/software-selectable ranges: ±10 V or ±5 V
  • Fast throughput rate: 250 kSPS
  • iCMOS® process technology
  • Low power: 140 mW at 250 kSPS with 5 V supplies
  • Wide input bandwidth:
    86.5 dB SNR at 50 kHz input frequency
  • On-chip reference and reference buffers
  • Parallel, serial, and daisy-chain interface modes
  • High speed serial interface:
    Serial peripheral interface (SPI)/QSPI/MICROWIRE®/DSP compatible
  • Power-down mode: 100 mW maximum
  • 64-lead LQFP
  • Improved power supply sequencing (PSS) robustness
AD7656A
250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
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
Hardware Ecosystem

Parts Product Life Cycle Description
AD7606-6 PRODUCTION 6-Channel DAS with 16-Bit, Bipolar Input, Simultaneous Sampling ADC
ADAS3023 PRODUCTION 16-Bit, 8-Channel Simultaneous Sampling Data Acquisition System
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed