AD7656A-1

PRODUCTION

250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar, 16-Bit ADC

Part Models
2
1ku List Price
Starting From $14.66

Part Details

  • Pin and software compatible with the AD7656A featuring reduced decoupling requirements
  • 6 independent analog-to-digital converters (ADCs)
  • True bipolar analog inputs
  • Pin-/software-selectable ranges: ±10 V or ±5 V
  • Fast throughput rate: 250 kSPS
  • iCMOS process technology
  • Low power: 140 mW at 250 kSPS with 5 V supplies
  • High noise performance with wide bandwidth
    88 dB SNR at 10 kHz input frequency
  • On-chip reference and reference buffers
  • See data sheet for additional features
AD7656A-1
250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar, 16-Bit ADC