AD7578

NOT RECOMMENDED FOR NEW DESIGNS

CMOS 12-Bit Successive Approximation ADC

Part Models
4
1ku List Price
Starting From $52.97

Part Details

  • 12-Bit Successive Approximation ADC
  • No Missed Codes Over Full Temperature Range
  • Low Total Unadjusted Error ±1LSB max
  • High Impedance Analog Input
  • Autozero Cycle for Low Offset Voltage
  • Low Power, 75mW typ
  • Small Size: 0.3", 24-Pin Package
  • Conversion Time of 100µs

AD7578
CMOS 12-Bit Successive Approximation ADC
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
No discussions on AD7578 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed