AD7450

PRODUCTION

Differential Input, 1 MSPS, 12-BIT SAR ADC

Part Models
6
1ku List Price
Starting From $6.33

Part Details

  • Fast Throughput Rate: 1 MSPS
  • Specified for VDD of 3 V and 5 V
  • Low Power at max Throughput Rate:
    - 3.75 mW max at 833 kSPS with 3 V Supplies
    - 9 mW max at 1MSPS with 5 V Supplies
  • Fully Differential Analog Input
  • Flexible Power/Serial Clock Speed Management
  • Variable Reference Input
  • Wide Input Bandwidth: 70dB SINAD at 300kHz Input Frequency
  • No Pipeline Delays
  • High Speed Serial Interface
    - SPI®/QSPI™/MicroWire™/DSP
    Compatible
  • Powerdown Mode: 1µA max
AD7450
Differential Input, 1 MSPS, 12-BIT SAR ADC
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
EVAL-AD7450

AD7450 Evaluation Board

Product Details

The EVAL-AD7450CBZ is a fully featured evaluation kit for the AD7450. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7450
AD7450 Evaluation Board

Latest Discussions

Recently Viewed