AD7298-1

PRODUCTION

8-Channel, 1 MSPS, 10-Bit SAR ADC

Part Models
2
1ku List Price
Starting From $3.27

Part Details

  • 10-bit SAR ADC
    8 single-ended inputs
    Channel sequencer functionality
    Fast throughput of 1 MSPS
    Analog input range: 0 V to 2.5 V
  • Temperature range: −40°C to +125°C
  • Specified for VDD of 2.8 V to 3.6V
  • Logic voltage VDRIVE = 1.65 V to 3.6 V
  • Power-down current : <10 μA
  • Internal 2.5 V reference
  • Internal power-on reset
  • High speed serial interface SPI
  • 20-lead LFCSP
AD7298-1
8-Channel, 1 MSPS, 10-Bit SAR ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
Low Input Bias Current Op Amps (&le;100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD7298-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed