AD7294-2

RECOMMENDED FOR NEW DESIGNS

12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense

Part Models
1
1ku List Price
price unavailable

Part Details

  • 12-bit SAR ADC with 3 μs conversion time
    4 uncommitted analog inputs
    Differential/single-ended
    VREF, 2 × VREF input ranges
  • 2 high-side current sense inputs
    5 V to 59.4 V operating range
    0.75% maximum gain error
    ±200 mV input range
  • 1 internal temperature sensor: ±2°C accuracy
  • Built-in monitoring features
    Minimum/maximum recorder for each channel
    Programmable alert thresholds
    Programmable hysteresis
  • Internal 2.5 V reference
  • 2-wire, fast mode I2C interface
  • See data sheet for additional features
AD7294-2
12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense
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
eval board
EVAL-AD7294-2

AD7294-2 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7294-2
  • Various link options
  • PC control in conjunction with evaluation software
  • System demonstration platform (SDP) compatible
  • PC software for control of AD7294-2
  • Serial interface SPI®-/QSPI-/DSP-compatible

Product Details

Full details on the AD7294-2 are available in the AD7294-2 data sheet, which is available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation board. Configuration of the various link options is explained in the Evaluation Board Hardware section.


The evaluation board interfaces to the USB port of a PC via the SDP board. Software is available with the evaluation board which allows the user to easily program the AD7294-2.


The kit requires purchasing the controller board for the system demonstration platform ( EVAL-SDP-CB1Z).


SDP-B needs to be ordered with this product. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7294-2
AD7294-2 Evaluation Board

Latest Discussions

Recently Viewed