AD7274

PRODUCTION

3 MSPS 12-Bit A/D Converter in TSOT and MSOP Packages

Part Models
4
1ku List Price
Starting From $5.65

Part Details

  • Fast Throughput Rate: 3 MSPS
  • Specified for VDD of 2.35 V to 3.6 V
  • Low Power: 13.5 mW at 3 MSPS with 3 V Supplies
  • Wide Input Bandwidth: 70 dB SNR at 1 MHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI/MICROWIRE/DSP Compatible
  • Power Down Mode: 1 µA max
  • 8-Lead TSOT Package
  • 8-Lead MSOP Package
  • 10-Bit Version: AD7273
AD7274
3 MSPS 12-Bit A/D Converter in TSOT and MSOP Packages
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
EVAL-AD7276

AD7276 Evaluation Board

Product Details

The EVAL-AD7276SDZ is a fully featured evaluation kit for the AD7276. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


EVAL-AD7276
AD7276 Evaluation Board

Latest Discussions