AD7266

PRODUCTION

Differential/Single-Ended Input, Dual 2 MSPS, 12-Bit, 3-Channel SAR ADC

Part Models
5
1ku List Price
Starting From $5.22

Part Details

  • Dual 12-bit, 3-channel ADC
  • Throughput rate: 2 MSPS
  • Specified for VDD of 2.7 V to 5.25 V
  • Power consumption:
    • 9 mW at 1.5 MSPS with 3 V supplies
    • 27 mW at 2 MSPS with 5 V supplies
  • Pin-configurable analog inputs
    • 12-channel single-ended inputs
    • 6-channel fully differential inputs
    • 6-channel pseudo differential inputs
  • 70 dB SNR at 50 kHz input frequency
  • Accurate on-chip reference: 2.5 V
    • ±0.2% maximum @ 25°C, 20 ppm/°C maximum
  • Dual conversion with read 437.5 ns, 32 MHz SCLK
  • High speed serial interface
    • SPI®-/QSPI-/MICROWIRE&trade-/DSP-compatible
  • −40°C to +125°C operation
  • Shutdown mode: 1 μA maximum
  • 32-lead LFCSP and 32-lead TQFP
  • 1 MSPS version, AD7265
AD7266
Differential/Single-Ended Input, Dual 2 MSPS, 12-Bit, 3-Channel SAR ADC
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 4
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
ADA4000-2 PRODUCTION Dual, Low Cost, Precision JFET Input Operational Amplifier
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7266

AD7266 Evaluation Board

Product Details

The EVAL-AD7266EDZ is a fully featured evaluation Kit for the AD7266. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


EVAL-AD7266
AD7266 Evaluation Board

Reference Designs

High Speed, Low Power, Crest Factor, Peak, and RMS Power Measurement System
CN0187 Circuits from the lab

Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply

Features and Benefits

  • Measures crest factor, peak power, and RMS power
  • Wide frequency range from 450 MHz to 6 GHz
  • Optimized for low power RF monitoring
CN0187
Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply

Latest Discussions

Recently Viewed