AD7193

PRODUCTION

4-Channel, 4.8 kHz, Ultralow Noise, 24-Bit Sigma-Delta ADC with PGA

Part Models
5
1ku List Price
Starting From $7.14

Part Details

  • Fast settling filter option
  • 4 differential/8 pseudo differential input channels
  • RMS noise: 11 nV @ 4.7 Hz (gain = 128)
  • 15.5 noise-free bits @ 2.4 kHz (gain = 128)
  • Up to 22 noise-free bits (gain = 1)
  • Offset drift: ±5 nV/°C
  • Gain drift: ±1 ppm/°C
  • Specified drift over time
  • Automatic channel sequencer
  • Programmable gain (1 to 128)
  • Output data rate: 4.7 Hz to 4.8 kHz
  • Internal or external clock
  • Simultaneous 50 Hz/60 Hz rejection
  • 4 general-purpose digital outputs
  • Power supply
    • AVDD: 3 V to 5.25 V
    • DVDD: 2.7 V to 5.25 V
  • Current: 4.65 mA
  • Temperature range: −40°C to +105°C
  • 28-lead TSSOP and 32-lead LFCSP packages
  • Interface
    • 3-wire serial
    • SPI, QSPI™, MICROWIRE™, and DSP compatible
    • Schmitt trigger on SCLK
AD7193
4-Channel, 4.8 kHz, Ultralow Noise, 24-Bit Sigma-Delta ADC with PGA
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 2
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
Low Input Bias Current Op Amps (≤100 pA) 1
AD8628 PRODUCTION Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
Positive Linear Regulators (LDO) 1
ADP3303 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy anyCAP™ 200 mA Low Dropout Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Design Tool 2


Evaluation Kits

eval board
EVAL-AD7193ASDZ

AD7193 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7193
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time and frequency domain)

Product Details

The EVAL-AD7193ASDZ evaluation kit features the AD7193, is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) analog-to-digital converter (ADC). The on-chip low noise gain stage means that signals of small amplitude can interface directly to the ADC. The internal clock option provides a compact solution for low BW requirements.

The PC software fully configures the AD7193 device register functionality and provides AC time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. The AC analysis is also provided by the software, examples of which are; an FFT displaying the first 5 harmonics SNR, SFDR S/N+D and THD.

APPLICATIONS

  • PLC/DCS analog input modules
  • Data acquisition
  • Strain gage transducers
  • Pressure measurement
  • Temperature measurement
  • Flow measurement
  • Weigh scales
  • Chromatography
  • Medical and scientific instrumentation

EVAL-AD7193

OBSOLETE: AD7193 Evaluation Board

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-AD7193ASDZ.

The EVAL-AD7193EBZ is a fully featured evaluation board for the AD7193. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7193ASDZ
AD7193 Evaluation Board
EVAL-AD7193
OBSOLETE: AD7193 Evaluation Board

Reference Designs

4-Channel Thermocouple and RTD Circuit
CN0287 Circuits from the lab

Isolated 4-Channel, Thermocouple/RTD Temperature Measurement System with 0.5°C Accuracy

Features and Benefits

  • 4-Channel Thermocouple/RTD Measurements
  • Fully Isolated
  • Input Protection
Universal Programmable Analog Front End for Process Control Applications
CN0209 Circuits from the lab

Fully Programmable Universal Analog Front End for Process Control Applications

Features and Benefits

  • Complete Analog front end for Process Control
  • Inputs include RTD, thermocouple, 4-20 mA, +/- 10V
  • Easily switch between the various input types
CN0287
Isolated 4-Channel, Thermocouple/RTD Temperature Measurement System with 0.5°C Accuracy
CN0209
Fully Programmable Universal Analog Front End for Process Control Applications

Latest Discussions

Recently Viewed