AD7192

PRODUCTION

4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

Part Models
2
1ku List Price
Starting From $6.22

Part Details

  • RMS noise: 11 nV @ 4.7 Hz (gain = 128)
  • 15.5 noise-free bits @ 2.4 kHz (gain = 128)
  • Up to 22 noise-free bits (gain = 1)
  • Offset drift: 5 nV/°C
  • Gain drift: 1 ppm/°C
  • Specified drift over time
  • 2 differential/4 pseudo differential input channels
  • Automatic channel sequencer
  • Programmable gain (1 to 128)
  • See data sheet for additional features
AD7192
4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADUM3470 PRODUCTION Isolated Switching Regulators (4/0 Channel Directionality)
Low Input Bias Current Op Amps (≤100 pA) 2
ADA4051-2 PRODUCTION 1.8V, µPower, Zero-Drift, RRIO Dual Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
Positive Linear Regulators (LDO) 1
ADP3303 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy anyCAP™ 200 mA Low Dropout Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Design Tool 2

IBIS Model 1


Evaluation Kits

EVAL-AD7192

OBSOLETE: AD7192 Evaluation Board

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-AD7192ASDZ.

The EVAL-AD7192EBZ is a fully featured evaluation Board for the AD7192. The evaluation board can be operated in standalone mode ( either battery-powered or with external power supply) or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

eval board
EVAL-AD7192ASDZ

Evaluation Kit for AD7192

Features and Benefits

  • Full featured evaluation board for the AD7192
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time and frequency domain)

Product Details

The EVAL-AD7192ASDZ evaluation kit features the AD7192 which is 4.8 kHz ultralow noise 24-bit sigma-delta (Σ-Δ) ADCs. The on-chip low noise gain stage means that signals of small amplitude can interface directly to the ADC. The internal clock option provides a compact solution for low BW requirements.

The AD7192 ACE Plugin fully configures the AD7192 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

APPLICATIONS

  • PLC/DCS analog input modules
  • Data acquisition
  • Strain gage transducers
  • Pressure measurement
  • Temperature measurement
  • Flow measurement
  • Weigh scales
  • Chromatography
  • Medical and scientific instrumentation

EVAL-AD7192
OBSOLETE: AD7192 Evaluation Board
EVAL-AD7192ASDZ
Evaluation Kit for AD7192

Reference Designs

Flexible Analog Front-End Circuit for Wide Industrial Range Signal Conditioning
CN0251 Circuits from the lab

24-Bit, 4.7 Hz, 4-Channel Analog Data Acquisiton System

Features and Benefits

  • 4-channel wide dynamic range
  • Industrial signal levels
  • In-amp input stage for high CMR
LVDT Signal Conditioning Circuit
CN0371 Circuits from the lab

Low Power LVDT Signal Conditioner with Synchronous Demodulation

Features and Benefits

  • LVDT Signal Conditioner
  • Low Power
  • Synchronous Detection
CN0251
24-Bit, 4.7 Hz, 4-Channel Analog Data Acquisiton System
CN0371
Low Power LVDT Signal Conditioner with Synchronous Demodulation

Latest Discussions