AD7176-2

RECOMMENDED FOR NEW DESIGNS

24-Bit, 250 kSPS Sigma Delta ADC with 20 µs Settling

Part Models
2
1ku List Price
Starting From $10.89

Part Details

  • Fast and flexible output rate—5 SPS to 250 kSPS
  • Fast settling time—20 µs
  • Channel scan data rate of 50 kSPS/channel
  • Performance specifications
    • 17 noise free bits at 250 kSPS
    • 20 noise free bits at 2.5 kSPS
    • 22 noise free bits at 5 SPS
    • INL ±2.5 ppm of FSR
  • 85 dB rejection of 50 Hz and 60 Hz with 50 ms settling
  • User-configurable input channels
    • 2 fully differential or 4 pseudo differential
    • Crosspoint multiplexer
  • On-chip 2.5 V reference (drift 2 ppm/°C)
  • Internal oscillator, external crystal, or external clock
  • See data sheet fo additional features
AD7176-2
24-Bit, 250 kSPS Sigma Delta ADC with 20 µs Settling
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Analog Switches and Multiplexers 2
ADG1404 PRODUCTION 1.8 Ω Maximum On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer
ADG1409 PRODUCTION 4 Ω Ron, 4-Channel ±15 V/+12 V/±5 V iCMOS Multiplexer
Fully Differential Amplifiers 1
AD8475 PRODUCTION Precision, Selectable Gain, Fully Differential Funnel Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8656 PRODUCTION Low Noise, Precision CMOS Dual Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

IBIS Model 1

Design Tool 1


Evaluation Kits

eval board
EVAL-AD7176-2

AD7176-2 Evaluation Board

Product Details

The EVAL-AD7176-2SDZ is a fully featured evaluation kit for the AD7176-2. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7176-2
AD7176-2 Evaluation Board

Reference Designs

High Precision, 24-Bit ADC Driver for Industrial Signals
CN0310 Circuits from the lab

24-Bit, 250 kSPS Single-Supply Data Acquisition System

Features and Benefits

  • 24-bit, 250kSPS ADC System
  • Industrial Signal Levels
  • Single Supply
PLC/DCS Quad Channel Voltage and Current Input Front End
CN0364 Circuits from the lab

PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility

Features and Benefits

  • Quad Channel Voltage and Current Inputs 
  • Fully Isolated 
  • HART Compatibility
CN0310
24-Bit, 250 kSPS Single-Supply Data Acquisition System
CN0364
PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility

Latest Discussions

No discussions on AD7176-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed