AD7173-8
RECOMMENDED FOR NEW DESIGNSLow Power, 8-/16-Channel, 31.25 kSPS, 24-Bit, Highly Integrated Sigma-Delta ADC
- Part Models
- 3
- 1ku List Price
- Starting From $9.36
Part Details
- Low power, 8-/16-channel, highly integrated multiplexed analog-to-digital converter (ADC)
- Integration
- Precision analog input buffers and reference input buffers
- 2.5 V precision reference (3.5 ppm/°C)
- Cross point multiplexer (enable system diagnostic)
- 8 full differential or 16 single-ended channels
- Clock oscillator
- GPIO and GPO pins with automatic external mux control
- Fast and flexible output rate: 1.25 SPS to 31.25 kSPS
- Channel scan data rate: 6.21 kSPS/channel (161 μs settling)
- Performance specifications
- 17.5 noise free bits at 31.25 kSPS
- 24 noise free bits at 1.25 SPS
- INL: ±3 ppm/FSR
- 85 dB rejection of 50 Hz and 60 Hz with 50 ms settling
- Operates with either 3.3 V or 5 V supply
- Single supply
- 3.3 V or 5 V AVDD1, 2 V to 5 V AVDD2, and 2 V to 5 V IOVDD
- Optional split supply
- AVDD1 and AVSS ± 2.5 V or AVDD1 and AVSS ± 1.65 V
- Current: 1.4 mA
- Single supply
- 3-/4-wire serial digital interface (Schmitt trigger on SCLK)
- CRC error checking
- SPI, QSPI, MICROWIRE, and DSP compatible
- Package: 40-lead 6 mm × 6 mm LFCSP
- Temperature range: −40°C to +105°C
Fast settling, highly accurate, low power, 8-/16-channel, multiplexed ADC for low bandwidth input signals with integrated input buffers.
Integrated precision, 2.5 V, low drift (3.5 ppm/°C), band gap reference and integrated oscillator.
Eight flexible setups with configurability for output data rate, digital filter mode, offset/gain error correction, reference selection, buffer enables and more. This per channel configurability extends to the output data rate used for each channel when using sinc5 + sinc1 filter.
Sinc5 + sinc1 filter maximizes channel scan rate, and sinc3 filter maximizes resolution and enhanced 50 Hz/60 Hz rejection, with four selectable options to maximize rejection.
Integrated diagnostic features, including CRC, register checksum, temperature sensor, crosspoint multiplexer, burnout currents, and GPIOs/GPOs.
Applications
- Process control: PLC/DCS modules
- Voltage, current, temperature, and pressure measurement
- Flow meters
- Medical and scientific multichannel instrumentation
- Seismic instrumentation
- Chemical analysis instrumentation: chromatography
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Technical Articles 3
Informational 1
Video 4
Circuit Note 2
Technical Book 1
Tutorial 2
Device Drivers 4
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD70/091Z-0-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
AD7173-8BCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
AD7173-8BCPZ-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 6, 2014 - 14_0135 Assembly and Test Transfer of AD7173-8, AD7175-8 in 6x6 mm and ADP5051, ADP5053 in 7x7 mm LFCSP to StatsChipPac China |
||
AD7173-8BCPZ | PRODUCTION | |
AD7173-8BCPZ-RL | PRODUCTION | |
Feb 25, 2014 - 14_0007 AD7173-8 Data Sheet Update |
||
AD7173-8BCPZ | PRODUCTION | |
AD7173-8BCPZ-RL | PRODUCTION | |
Nov 12, 2013 - 13_0232 Assembly and Test Transfer of Select 6x6 and 7x7mm LFCSP Products to STATS ChipPAC China |
||
AD7173-8BCPZ | PRODUCTION | |
AD7173-8BCPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 5
Device Drivers 4
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Dual-Supply Analog Switches and Multiplexers 2 | ||
ADG1409 | PRODUCTION | 4 Ω Ron, 4-Channel ±15 V/+12 V/±5 V iCMOS Multiplexer |
ADG1404 | PRODUCTION | 1.8 Ω Maximum On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
ADA4522-2 | RECOMMENDED FOR NEW DESIGNS | Dual 55V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers |
Negative Linear Regulators (LDO) 1 | ||
ADP7182 | RECOMMENDED FOR NEW DESIGNS | –28 V, −200 mA, Low Noise, Linear Regulator |
Positive Linear Regulators (LDO) 1 | ||
ADP7118 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
Series Voltage References 2 | ||
ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
Standard Digital Isolators 4 | ||
ADUM3401 | PRODUCTION | Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability |
ADUM3481 | PRODUCTION | Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality) |
ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
ADUM4401 | PRODUCTION |
5 kV RMS Quad-Channel Digital Isolators |
Unregulated Doubling/Inverting Charge Pumps 1 | ||
ADM660 | PRODUCTION | CMOS Switched-Capacitor Voltage Converter |
Zero-Drift Op Amps 1 | ||
ADA4528-2 | RECOMMENDED FOR NEW DESIGNS | Precision, Ultralow Noise, RRIO, Zero-Drift Dual Op Amp |
Parts | Product Life Cycle | Description |
---|---|---|
AD7176-2 | RECOMMENDED FOR NEW DESIGNS | 24-Bit, 250 kSPS Sigma Delta ADC with 20 µs Settling |
AD7175-2 | RECOMMENDED FOR NEW DESIGNS | 24-Bit, 250 kSPS, Sigma-Delta ADC with 20 µs Settling and True Rail-to-Rail Buffers |
AD7172-2 | RECOMMENDED FOR NEW DESIGNS | Low Power, 24-Bit, 31.25 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers |
AD7172-4 | RECOMMENDED FOR NEW DESIGNS | Low Power, with 4- or 8-channel, 24-bit, 31.25 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers |
AD7177-2 | RECOMMENDED FOR NEW DESIGNS | 32-Bit, 10 kSPS, Sigma-Delta ADC with 100 µs Settling and True Rail-to-Rail Buffers |
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolDesign Tool 1
Signal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolIBIS Model 1
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on AD7173-8 yet. Have something to say?
Start a Discussion on EngineerZone®