AD7091R-8

PRODUCTION

8-Channel, 1 MSPS, Ultralow Power, 12-Bit ADC in 24-Lead TSSOP

Part Models
4
1ku List Price
Starting From $4.13

Part Details

  • Ultralow system power
    • Flexible power/throughput rate management
    • Programmable ALERT interrupt pin
  • High performance
    • 1 MSPS throughput with no latency/pipeline delay
    • SNR: 70 dB typical at 10 kHz input frequency
    • THD: −80 dB typical at 10 kHz input frequency
    • INL: ±0.7 LSB typical, ±1.0 LSB maximum
  • Small system footprint
    • On-chip accurate 2.5 V reference, 5 ppm/°C typical drift
    • MUXOUT/ADCIN to allow single buffer amplifier
    • Daisy-chain mode
    • 16-lead, 20-lead, and
      24-lead 4 mm × 4 mm LFCSP packages
    • 16-lead, 20-lead, and 24-lead TSSOP packages
  • See data sheet for additional features.
AD7091R-8
8-Channel, 1 MSPS, Ultralow Power, 12-Bit ADC in 24-Lead TSSOP
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD7091R-2

AD7091R-2/AD7091R-4/AD7091R-8 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7091R-2/AD7091R-4/AD7091R-8 family
  • On-board power supplies
  • Standalone capability
  • System demonstration platform (SDP) compatible ( EVAL-SDP-CB1Z)
  • PC software for control and data analysis (download from product page)

Product Details

The EVAL-AD7091R-2SDZ, EVAL-AD7091R-4SDZ, and EVAL-AD7091R-8SDZ are full featured evaluation boards designed to allow the user to easily evaluate all features of the AD7091R-2/ AD7091R-4/ AD7091R-8 family of analog-to-digital converters (ADCs). The evaluation board can be controlled via the SDP connector (J13). The SDP board ( EVAL-SDP-CB1Z) allows the evaluation board to be controlled through the USB port of a PC using the evaluation board software available for download from the product page.

On-board components include: the AD8031 high speed precision rail-to-rail op amp, the AD8032 high speed precision rail-to-rail dual op amp, the ADP3303 high accuracy 200 mA low dropout linear regulator, and the REF193 3.0 volt precision micropower, low dropout, low voltage reference.

Additional Equipment

  • EVAL-SDP-CB1Z (must be ordered separately) includes a USB cable
  • Signal source
  • PC running Windows XP SP2, Windows Vista, or Windows 7 with USB 2.0 port

EVAL-AD7091R-2
AD7091R-2/AD7091R-4/AD7091R-8 Evaluation Board

Latest Discussions

Recently Viewed