AD6644
PRODUCTION14-Bit, 40 MSPS/65 MSPS Analog-to-Digital Converter
- Part Models
- 2
- 1ku List Price
- Starting From $51.55
Part Details
- 65 MSPS guaranteed sample rate
- 40 MSPS version available
- Sampling jitter < 300 fs
- 100 dB multitone SFDR
- 1.3 W power dissipation
- Differential analog inputs
- Pin compatible to AD6645
- Twos complement digital output format
- 3.3 V CMOS compatible
- Data-ready for output latching
The AD6644 is a high speed, high performance, monolithic 14-bit analog-to-digital converter (ADC). All necessary functions, including track-and-hold (TH) and reference are included on- chip to provide a complete conversion solution. The AD6644 provides CMOS-compatible digital outputs. It is the third generation in a wideband ADC family, preceded by the AD9042 (12-bit 41 MSPS) and the AD6640 (12-bit 65 MSPS, IF sampling).
Designed for multichannel, multimode receivers, the AD6644 is part of the Analog Devices, Inc. new SoftCell® transceiver chipset. The AD6644 achieves 100 dB multitone, spurious-free dynamic range (SFDR) through the Nyquist band. This break- through performance eases the burden placed on multimode digital receivers (software radios) which are typically limited by the ADC. Noise performance is exceptional; typical signal-to- noise ratio is 74 dB.
The AD6644 is also useful in single channel digital receivers designed for use in wide-channel bandwidth systems (CDMA, WCDMA). With oversampling, harmonics can be placed outside the analysis bandwidth. Oversampling also facilitates the use of decimation receivers (such as the AD6620), allowing the noise floor in the analysis bandwidth to be reduced. By replacing traditional analog filters with predictable digital components, modern receivers can be built using fewer RF components, resulting in decreased manufacturing costs, higher manufacturing yields, and improved reliability.
The AD6644 is built on the Analog Devices high speed complementary bipolar process (XFCB) and uses an innovative, multipass circuit architecture. Units are packaged in a 52-lead plastic low profile quad flat package (LQFP) specified from – 25°C to +85°C.
PRODUCT HIGHLIGHTS
- Guaranteed sample rate is 65 MSPS.
- Fully differential analog input stage.
- Digital outputs can be run on 3.3 V supply for easy interface to digital ASICs.
- Complete solution: reference and track-and-hold.
- Packaged in small, surface-mount, plastic, 52-lead LQFP.
APPLICATIONS
- Multichannel, multimode receivers
- AMPS, IS-136, CDMA, GSM, WCDMA
- Single channel digital receivers
- Antenna array processing
- Communications instrumentation
- Radar, infrared imaging
- Instrumentation
Documentation
Data Sheet 1
Application Note 14
Technical Articles 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD6644ASTZ-40 | 52-Lead LQFP (10mm x 10mm) | ||
AD6644ASTZ-65 | 52-Lead LQFP (10mm x 10mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD6644ASTZ-40 | PRODUCTION | |
AD6644ASTZ-65 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool