AD6640

PRODUCTION

12-Bit, 65 MSPS IF Sampling A/D Converter

Part Models
1
1ku List Price
Starting From $73.77

Part Details

  • 65 MSPS Minimum Sample Rate
  • 80 dB Spurious-Free Dynamic Range
  • IF Sampling to 70 MHz
  • 710 mW Power Dissipation
  • Single 5 V Supply
  • On-Chip T/H and Reference
  • Twos Complement Output Format
  • 3.3 V or 5 V CMOS Compatible Output Levels
AD6640
12-Bit, 65 MSPS IF Sampling A/D Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed