AD743

NOT RECOMMENDED FOR NEW DESIGNS

Ultralow Noise BiFET Op Amp

Part Models
2
1ku List Price
Starting From $9.89

Part Details

  • Ultralow Noise Performance
    2.9 nV/vHz at 10 kHz
    0.38 µV p-p, 0.1 Hz to 10 Hz
    6.9 fA/vHz Current Noise at 1 kHz
  • Excellent DC Performance
    0.5 mV Max Offset Voltage
    250 pA Max Input Bias Current
    1000 V/mV Min Open-Loop Gain
  • AC Performance
    2.8 V/µs Slew Rate
    4.5 MHz Unity-Gain Bandwidth
    THD = 0.0003% @ 1 kHz
    Available in Tape and Reel in
    Accordance with EIA-481A Standard
AD743
Ultralow Noise BiFET Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD743 SPICE Macro Models 6

Latest Discussions

Recently Viewed