AD708

PRODUCTION

Ultralow Offset Voltage Dual Op Amp

Part Models
4
1ku List Price
Starting From $5.13

Part Details

  • Very high dc precision
    • 30 μV maximum offset voltage
    • 0.3 μV/°C maximum offset voltage drift
    • 0.35 μVp-p maximum voltage noise (0.1 Hz to 10 Hz)
    • 5 million V/V minimum open-loop gain
    • 130 dB minimum CMRR
    • 120 dB minimum PSRR
  • Matching characteristics
    • 30 μV maximum offset voltage match
    • 0.3 μV/°C maximum offset voltage drift match
    • 130 dB minimum CMRR match
  • Available in 8-lead narrow body, PDIP, and hermetic CERDIP and CERDIP/883B packages
AD708
Ultralow Offset Voltage Dual Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed