AD8013

PRODUCTION

Single Supply, Low Power, Triple Video Amplifier

Part Models
4
1ku List Price
Starting From $6.61

Part Details

  • Three Video Amplifiers in One Package
  • Drives Large Capacitive Load
  • Excellent Video Specifications (RL = 150 Ω)
    Gain Flatness 0.1 dB to 60 MHz
    0.02% Differential Gain Error
    0.06° Differential Phase Error
  • Low Power
    Operates on Single +5 V to +13 V Power Supplies
    4 mA/Amplifier Max Power Supply Current
  • High Speed
    140 MHz Unity Gain Bandwidth (3 dB)
    Fast Settling Time of 18 ns (0.1%)
    1000 V/µs Slew Rate
  • High Speed Disable Function
    per Channel
    Turn-Off Time 30 ns
  • Easy to Use
    95 mA Short Circuit Current
    Output Swing to Within 1 V of Rails
AD8013
Single Supply, Low Power, Triple Video Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8013

AD8013 Evaluation Board

Product Details

This evaluation board is designed to help users evaluate the AD8013. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-AD8013
AD8013 Evaluation Board

Latest Discussions

Recently Viewed