Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8553

PRODUCTION

1.8 V to 5 V Auto-Zero, In-Amp with Shutdown

Part Models
2
1ku List Price
Starting From $1.55

Part Details

  • Low Offset Voltage: 20 µV max
  • Low Input Offset Drift: 0.1 µV/°C
  • High CMRR: 140 dB typ @ G=100
  • Non-Linearity 0.001% typ. @ G=100
  • Wide Gain Range: 0.1 to 10,000
  • Single Supply Operation: +1.8V to +5.5V
  • Rail-to-Rail Output
  • Shutdown capability
AD8553
1.8 V to 5 V Auto-Zero, In-Amp with Shutdown