Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8250

PRODUCTION

10 MHz G = 1, 2, 5, 10 iCMOS® Programmable Gain Instrumentation Amplifier

Part Models
3
1ku List Price
Starting From $5.90
Viewing:

Part Details

  • Small package: 10-lead MSOP
  • Programmable gains: 1, 2, 5, 10
  • Digital or pin-programmable gain setting
  • Wide supply: ±5 V to ±15 V
  • Excellent dc performance
    High CMRR 98 dB (min), G = 10
    Low gain drift: 10 ppm/°C (max)
    Low offset drift: 1.7 μV/°C (max), G = 10
  • Excellent ac performance
    Fast settling time: 615 ns to 0.001% (max)
    High slew rate: 20 V/μs (min)
    Low distortion: −110 dB THD at 1 kHz
    High CMRR over frequency: 80 dB to 50 kHz (min)
    Low noise: 18 nV/√Hz, G = 10 (max) Low power: 4 mA
AD8250
10 MHz G = 1, 2, 5, 10 iCMOS® Programmable Gain Instrumentation Amplifier
AD8250-fbl 581001984AD8250-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1


Evaluation Kits

EVAL-AD8250

AD8250 Evaluation Board

Product Details

The AD8250-EVALZ board includes on-board gain setting switches to quickly demonstrate the AD8250’s software gain programmability. In addition, an external logic generator can be connected to the AD8250-EVALZ SMA ports to test the PGIA’s gain control. See the AD8250-EVALZ data sheet for complete insruction.

 

See AD8250 data sheet for specifications available on-line.

EVAL-AD8250
AD8250 Evaluation Board

Latest Discussions

Recently Viewed